| Product Name |
Eaton Power-Sure 800 power conditioner
|
| Catalog Number |
T800P-02500-5
|
| UPC |
786689779283
|
| Product Length/Depth |
12.75 in
|
| Product Height |
17.5 in
|
| Product Width |
8.5 in
|
| Product Weight |
68 lb
|
| Certifications |
UL 1012
UL 544 cUL Listed |
| Enclosure |
NEMA 1
|