下载文档 () / 20
动力,因我们而不同*

T800R-150003W

Eaton PWRSURE 800 15KVA PWR CONDT 208/240VIN - 208/240VOUT

常用规格

Product Name
Eaton Power-Sure 800 power conditioner
Catalog Number
T800R-150003W
UPC
786689779269
Product Length/Depth
23.75 in
Product Height
22.5 in
Product Width
15 in
Product Weight
314 lb
Certifications
UL 1012
UL 544
cUL Listed

产品规格

Enclosure
NEMA 1

导出产品规格