下载文档 () / 20
动力,因我们而不同*

TA16-SS-BEZ

Eaton VoCALL Type A Outstation, Digital, VoCALL, Type A, Accessory, Wall Mounted, Stainless Steel, Bezel

常用规格

Product Name
Eaton VoCALL digital type A outstation
Catalog Number
TA16-SS-BEZ
Product Length/Depth
144 mm
Product Height
320 mm
Product Width
152 mm
Product Weight
2.2 kg
Compliances
EN

产品规格

Type of accessory/spare part
Cover
Material
Metal
Color housing
None
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Optical notification
NO
Suitable for wall mounting
Yes
Suitable for 19 inch mounting
No
Pole fastening
No
Suitable for ceiling mounting
No
Accessory
Yes
Spare part
Yes
Self-adhesive
NO
Standalone
NO
Smoke switcher
NO
With voltage indication
NO
With backup battery
NO
With orientation lighting
NO
With Q-label
NO
IFTTT support available
NO
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
Separate socket needed
NO
Suitable for duct mounting
NO
Color
Stainless steel
Cable entry type
Other
Degree of protection
Other
Back-up battery included
None

导出产品规格