下载文档 () / 20
动力,因我们而不同*

TAU102904

Eaton Crouse-Hinds series Redapt TA-U swivel adaptor, End 1: 1/2" NPT, End 2: M20 Metric, Male, Female, Non-insulated, Brass, Unplated, Swivel In-line

常用规格

Product Name
Eaton's Crouse-Hinds series Redapt TA-U swivel adaptor
Catalog Number
TAU102904
Product Length/Depth
83.8 mm
Product Height
32.262 mm
Product Width
27.94 mm
Product Weight
0.278 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Type
Swivel In-line
Material
Brass
End 1 Size
1/2"
End 1 Type
NPT
End 2 Size
M20
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Unplated
Shape
Standard

导出产品规格