下载文档 () / 20
动力,因我们而不同*

TAU111010

Eaton Crouse-Hinds series Redapt TA-U swivel adaptor, End 1: M75 Metric, End 2: M75 Metric, Male, Female, Non-insulated, Brass, Electroless nickel plating, Swivel In-line

常用规格

Product Name
Eaton's Crouse-Hinds series Redapt TA-U swivel adaptor
Catalog Number
TAU111010
Product Length/Depth
84.8 mm
Product Height
98.15 mm
Product Width
85 mm
Product Weight
1.882 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Type
Swivel In-line
Material
Brass
End 1 Size
M75
End 1 Type
Metric
End 2 Size
M75
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Electroless nickel
Shape
Standard

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。