下载文档 () / 20
动力,因我们而不同*

TAU303030

Eaton Crouse-Hinds series Redapt TA-U swivel adaptor, End 1: 3/4" NPT, End 2: 3/4" NPT, Male, Female, Non-insulated, Stainless steel, Unplated, Swivel In-line

常用规格

Product Name
Eaton's Crouse-Hinds series Redapt TA-U swivel adaptor
Catalog Number
TAU303030
Product Length/Depth
84.1 mm
Product Height
40.328 mm
Product Width
34.925 mm
Product Weight
0.381 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Ingress protection (IP) ratings
IP66
Type
Swivel In-line
Material
Stainless steel
End 1 Size
3/4"
End 1 Type
NPT
End 2 Size
3/4"
End 2 Type
NPT
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Unplated
Shape
Standard

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。