下载文档 () / 20
动力,因我们而不同*

TB16-GF

Eaton VoCALL 16 digital type B outstation emergency voice system, Wall Mounted, Green / Metal, Flush

常用规格

Product Name
Eaton VoCALL 16 digital type B outstation emergency voice system
Catalog Number
TB16-GF
Product Length/Depth
57 mm
Product Height
132 mm
Product Width
132 mm
Product Weight
0.6 kg
Compliances
EN

产品规格

Cable entry location
Top
Rear
Bottom

导出产品规格