下载文档 () / 20
动力,因我们而不同*

TB16-SF

Eaton TYPE B OUTSTATION SS FM EATON

常用规格

Product Name
Eaton VoCALL 16 digital type B outstation emergency voice system
Catalog Number
TB16-SF
Product Length/Depth
60 mm
Product Height
137 mm
Product Width
137 mm
Product Weight
0.72 kg
Compliances
EN

导出产品规格