Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, TB shape, Body, integral cover and gasket, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
|
| Catalog Number |
TB25 ICG
|
| UPC |
662277008631
|
| Product Length/Depth |
5.51 in
|
| Product Height |
2.4 in
|
| Product Width |
1.53 in
|
| Product Weight |
0.42 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
4
|
| Shape |
TB
|
| Conduit type |
Rigid/IMC
|
| Trade size |
3/4"
|
| Material |
Copper-free aluminum
|
| Special features |
Body, integral cover and gasket
|