下载文档 () / 20
动力,因我们而不同*

TB25BS

Eaton Bussmann series low voltage british standard fuse, 25A, AC 660 V, DC 460 V, 27 x 112 mm, gL/gG

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TB25BS
Product Length/Depth
112 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
86.25 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

产品规格

Amperage Rating
25 A
Fitted with:
Centre bolted tags
Current type
AC/DC
Mounting dimension
M6
Center-to-center distance of connections
96.9 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Rated voltage DC
460 V
Class
Class gG/gL
Fuse type
TB
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
97 mm fixing centre
Construction
BS88
Construction size
Other
Fuse shape
Center bolted tags
Voltage type
AC/DC
Voltage rating
660 V
Type
fuse
Application
general industrial applications

导出产品规格