知识搜索
下载文档 () / 20
动力,因我们而不同*

TB38

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, TB shape, 1"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
TB38
UPC
782274631202
Product Length/Depth
7.31 in
Product Height
3.13 in
Product Width
1.75 in
Product Weight
2.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
TB
Trade size
1"
Material
Feraloy iron alloy

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。