下载文档 () / 20
动力,因我们而不同*

TBL-010K-6BS

Eaton PWRSURE 700, 10 KVA 208V IN, 208/120 V OUT, 3 PH, 60 Hz, Bypass, Surge

常用规格

Product Name
Eaton Power-Sure 700 power conditioner
Catalog Number
TBL-010K-6BS
UPC
743172060273
Product Length/Depth
35 in
Product Height
36 in
Product Width
28 in
Product Weight
440 lb
Certifications
ANSI/IEEE Std C57.12.91

产品规格

Frequency rating
60 Hz
Input Voltage
208V
Output voltage
208/120 V

导出产品规格