下载文档 () / 20
动力,因我们而不同*

TBL-010K-6M1

Eaton PWRSURE 700, 10 KVA 208V IN, 208/120 V OUT, 3 PH, 60 Hz, Meter 1

常用规格

Product Name
Eaton Power-Sure 700 power conditioner
Catalog Number
TBL-010K-6M1
UPC
743172050762
Product Length/Depth
35 in
Product Height
36 in
Product Width
28 in
Product Weight
440 lb
Certifications
ANSI/IEEE Std C57.12.91

产品规格

Frequency rating
60 Hz
Input Voltage
208V
Output voltage
208/120 V

导出产品规格