下载文档 () / 20
动力,因我们而不同*

TBL-030K-6BM1

Eaton PWRSURE 700, 30 KVA 208V IN, 208/120 V OUT, 3 PH Standard Metering Bypass Switch

常用规格

Product Name
Eaton Power-Sure 700 power conditioner
Catalog Number
TBL-030K-6BM1
UPC
743172062581
Product Length/Depth
29 in
Product Height
44.2 in
Product Width
22 in
Product Weight
720 lb
Certifications
CSA Certified
ANSI/IEEE Std C62.41
FCC Cat. A
UL 1012

产品规格

Input Voltage
208V
Output voltage
208/120 V

导出产品规格