下载文档 () / 20
动力,因我们而不同*

TBL-125K-6M1

Eaton PWRSURE 700, 125 KVA 208V IN, 208/120 V OUT, 3 PH, 60 Hz, Meter 1

常用规格

Product Name
Eaton Power-Sure 700 power conditioner
Catalog Number
TBL-125K-6M1
UPC
743172051165
Product Length/Depth
35.5 in
Product Height
76 in
Product Width
34.4 in
Product Weight
2137 lb
Certifications
CSA Certified
ANSI/IEEE Std C62.41
FCC Cat. A
UL 1012

产品规格

Frequency rating
60 Hz
Input Voltage
208V
Output voltage
208/120V

导出产品规格