知识搜索
下载文档 () / 20
动力,因我们而不同*

TECK050 1

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Aluminum, Outer sheath min/max: 0.52-0.65", General purpose, 1/2" NPT, Armor range min/max: 0.41-0.57"

常用规格

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK050 1
UPC
782274116648
Product Length/Depth
2.93 in
Product Height
1.35 in
Product Width
1.35 in
Product Weight
0.23 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
TECK armored
Gland type
Armoured
Material
Aluminum
Thread Size
1/2"
Thread type
NPT
Armor (min/max)
0.41-0.57"
Outer sheath (min/max)
0.52-0.65"

导出产品规格

安装说明书

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。