Eaton Crouse-Hinds series TECK cable gland
TECK050 3S

TECK050 3S

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Steel, Outer sheath min/max: 0.72-0.88", General purpose, 1/2" NPT, Armor range min/max: 0.61-0.80"
TECK050 3S - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK050 3S
UPC
782274117195
Product Length/Depth
2.93 in
Product Height
1.6 in
Product Width
1.6 in
Product Weight
2 lb

产品规格

Cable type
TECK armored
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Material
Steel
NEMA Rating
4
Gland type
Armoured
Outer sheath (min/max)
0.72-0.88"
Protection type
General purpose
Thread Size
1/2"
Armor (min/max)
0.61-0.80"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.