Eaton Crouse-Hinds series TECK cable gland
TECK075 6

TECK075 6

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Aluminum, Outer sheath min/max: 1.02-1.20", General purpose, 3/4" NPT, Armor range min/max: 0.91-1.12"
TECK075 6 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK075 6
UPC
782274116709
Product Length/Depth
3.13 in
Product Height
2.13 in
Product Width
2.13 in
Product Weight
0.44 lb

产品规格

Cable type
TECK armored
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
Class I, Division 1
Material
Aluminum
NEMA Rating
4
Gland type
Armoured
Outer sheath (min/max)
1.02-1.20"
Protection type
General purpose
Thread Size
3/4"
Armor (min/max)
0.91-1.12"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.