Eaton Crouse-Hinds series TECK cable gland
TECK100 7SS

TECK100 7SS

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Stainless steel, Outer sheath min/max: 1.19-1.37", General purpose, 1" NPT, Armor range min/max: 1.08-1.29"
TECK100 7SS - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK100 7SS
UPC
782274117294
Product Length/Depth
3.38 in
Product Height
2.4 in
Product Width
2.4 in
Product Weight
1.48 lb

产品规格

Cable type
TECK armored
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
Class I, Division 1
Material
Stainless steel
NEMA Rating
4
Gland type
Armoured
Outer sheath (min/max)
1.19-1.37"
Protection type
General purpose
Thread Size
1"
Armor (min/max)
1.08-1.29"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.