知识搜索
下载文档 () / 20

TECK125 9S

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Steel, Outer sheath min/max: 1.50-1.62", General purpose, 1-1/4" NPT, Armor range min/max: 1.39-1.54"

常用规格

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK125 9S
UPC
782274117317
Product Length/Depth
4.2 in
Product Height
3.13 in
Product Width
3.13 in
Product Weight
2.75 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
TECK armored
Gland type
Armoured
Material
Steel
Thread Size
1-1/4"
Thread type
NPT
Armor (min/max)
1.39-1.54"
Outer sheath (min/max)
1.50-1.62"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。