Eaton Crouse-Hinds series TECK cable gland
TECK125 8S

TECK125 8S

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Steel, Outer sheath min/max: 1.35-1.62", General purpose, 1-1/4" NPT, Armor range min/max: 1.24-1.54"
TECK125 8S - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK125 8S
UPC
782274117300
Product Length/Depth
4.3 in
Product Height
3.13 in
Product Width
3.13 in
Product Weight
2.75 lb

产品规格

Cable type
TECK armored
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Material
Steel
NEMA Rating
4
Gland type
Armoured
Outer sheath (min/max)
1.35-1.62"
Protection type
General purpose
Thread Size
1-1/4"
Armor (min/max)
1.24-1.54"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.