知识搜索
下载文档 () / 20
动力,因我们而不同*

TECK350 23S

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Steel, Outer sheath min/max: 3.61-3.87", General purpose, 3-1/2" NPT, Armor range min/max: 3.44-3.77"

常用规格

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK350 23S
UPC
782274117485
Product Length/Depth
6.4 in
Product Height
5.9 in
Product Width
5.9 in
Product Weight
4 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
TECK armored
Gland type
Armoured
Material
Steel
Thread Size
3-1/2"
Thread type
NPT
Armor (min/max)
3.44-3.77"
Outer sheath (min/max)
3.61-3.87"

导出产品规格

安装说明书

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。