Eaton TEF Return-Line Filter
TEF120-0001
Код модели: TEF120.3VG.16.S.P.-.UG.5.P.-.-.E1.1,5

TEF120-0001
Код модели: TEF120.3VG.16.S.P.-.UG.5.P.-.-.E1.1,5

Eaton TEF Return-Line Filter, TEF120.3VG.16.S.P.-.UG.5.P.-.-.E1.1,5, 3 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)
TEF120-0001 - sku page

Photo is representative

常用规格

Product Name
Eaton TEF Return-Line Filter
Catalog Number
TEF120-0001
Product Length/Depth
117.46 mm
Product Height
287.02 mm
Product Width
163 mm
Product Weight
1.5 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
-16 SAE threaded
Filter type
Return filter
Material
Aluminium
Application
Mounted on top or in the reservoir with the outlet port returning to the reservoir
Specification
Standard
Code stamp
None
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
232 psi (16 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 29 psi (2 Bar)
Operating pressure - max
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.