知识搜索
下载文档 () / 20
动力,因我们而不同*

TEF120-0016

Eaton TEF Return-Line Filter, TEF120.10VG.16.E.P.-.UG.5.P.-.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Non-bypass

常用规格

Product Name
Eaton TEF Return-Line Filter
Catalog Number
TEF120-0016
Product Length/Depth
117.46 mm
Product Height
287.02 mm
Product Width
108.01 mm
Product Weight
1.5 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
16 SAE threaded
Filter type
Return filter
Material
Aluminium
Application
Mounted on top or in the reservoir with the outlet port returning to the reservoir
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
232 psi (16 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
145 psi (10 Bar)

导出产品规格