Eaton TEF Return-Line Filter
TEF120-0017
Код модели: TEF.120.10VG.16.S1.P.-.UG.5.P.-.-.E2.1,5.PUG.5.P.-.-.E2.1,5.P

TEF120-0017
Код модели: TEF.120.10VG.16.S1.P.-.UG.5.P.-.-.E2.1,5.PUG.5.P.-.-.E2.1,5.P

Eaton TEF Return-Line Filter, TEF.120.10VG.16.S1.P.-.UG.5.P.-.-.E2.1,5.P, 10VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Bypass set at 51 psi (3.5 Bar)
TEF120-0017 - sku page

Photo is representative

常用规格

Product Name
Eaton TEF Return-Line Filter
Catalog Number
TEF120-0017
Product Length/Depth
117 mm
Product Height
287.02 mm
Product Width
183.09 mm
Product Weight
1.5 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
-16 SAE threaded
Filter type
Return filter
Material
Aluminium
Application
Mounted on top or in the reservoir with the outlet port returning to the reservoir
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Electrical
Sealing material
Nitrile
Element collapse rating
232 psi (16 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 51 psi (3.5 Bar)
Operating pressure - max
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.