知识搜索
下载文档 () / 20
动力,因我们而不同*

TEF210-0012

Eaton TEF Return-Line Filter, TEF210.10P.16.S.P.-.UG.6.P.-.-.-, 10 P, Paper (P), Nitrile, 145 psi (10 Bar), Bypass set at 29 psi (2 Bar)

常用规格

Product Name
Eaton TEF Return-Line Filter
Catalog Number
TEF210-0012
Product Length/Depth
122.53 mm
Product Height
304.8 mm
Product Width
110.01 mm
Product Weight
2.09 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
20 SAE threaded
Filter type
Return filter
Material
Aluminium
Application
Mounted on top or in the reservoir with the outlet port returning to the reservoir
Specification
Standard
Code stamp
None
Filter fineness
10 P
Filter media type
Paper (P)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
232 psi (16 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 29 psi (2 Bar)
Operating pressure - max
145 psi (10 Bar)

导出产品规格