知识搜索
下载文档 () / 20
动力,因我们而不同*

TMC K3

Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 2.00" connector O.D., 1" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands

常用规格

Product Name
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit
Catalog Number
TMC K3
UPC
782274018782
Product Length/Depth
2 in
Product Height
6 in
Product Width
2 in
Product Weight
0.465 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Thread Size
1"
Thread type
NPT
Material
EPDM rubber
Special features
2.00" connector O.D.
Used with
TMC, TMCX, TMCX II and TECK cable glands

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。