知识搜索
下载文档 () / 20
动力,因我们而不同*

TMC K8

Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 4.88" connector O.D., 3" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands

常用规格

Product Name
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit
Catalog Number
TMC K8
UPC
782274018836
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
1.87 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Thread Size
3"
Thread type
NPT
Material
EPDM rubber
Special features
4.88" connector O.D.
Used with
TMC, TMCX, TMCX II and TECK cable glands

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。