Eaton Crouse-Hinds series Cold Shrink corrosion protection kit
TMC K10

TMC K10

Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 5.88" connector O.D., 4" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
TMC K10 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit
Catalog Number
TMC K10
UPC
782274018850
Product Length/Depth
15 in
Product Height
5.88 in
Product Width
5.88 in
Product Weight
2.72 lb

产品规格

Used with
TMC, TMCX, TMCX II and TECK cable glands
Special features
5.88" connector O.D.
Area classification
Ordinary/Non-Hazardous Locations
Material
EPDM rubber
Thread Size
4"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.