Eaton Crouse-Hinds series Cold Shrink corrosion protection kit
TMC K3

TMC K3

Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 2.00" connector O.D., 1" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
TMC K3 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit
Catalog Number
TMC K3
UPC
782274018782
Product Length/Depth
2 in
Product Height
6 in
Product Width
2 in
Product Weight
0.465 lb

产品规格

Used with
TMC, TMCX, TMCX II and TECK cable glands
Special features
2.00" connector O.D.
Area classification
Ordinary/Non-Hazardous Locations
Material
EPDM rubber
Thread Size
1"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.