Eaton Crouse-Hinds series Cold Shrink corrosion protection kit
TMC K4

TMC K4

Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 2.44" connector O.D., 1-1/4" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
TMC K4 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit
Catalog Number
TMC K4
UPC
782274018799
Product Length/Depth
2.44 in
Product Height
6 in
Product Width
2.44 in
Product Weight
0.43 lb

产品规格

Used with
TMC, TMCX, TMCX II and TECK cable glands
Special features
2.44" connector O.D.
Area classification
Ordinary/Non-Hazardous Locations
Material
EPDM rubber
Thread Size
1-1/4"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.