Eaton Crouse-Hinds series Cold Shrink corrosion protection kit
TMC K8

TMC K8

Eaton Crouse-Hinds series Cold Shrink corrosion protection kit, EPDM rubber, 4.88" connector O.D., 3" NPT, Used with TMC, TMCX, TMCX II and TECK cable glands
TMC K8 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Cold Shrink corrosion protection kit
Catalog Number
TMC K8
UPC
782274018836
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
1.87 lb

产品规格

Used with
TMC, TMCX, TMCX II and TECK cable glands
Special features
4.88" connector O.D.
Area classification
Ordinary/Non-Hazardous Locations
Material
EPDM rubber
Thread Size
3"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.