Eaton Crouse-Hinds series TMC cable gland
TMC10402 BR

TMC10402 BR

Eaton Crouse-Hinds series TMC cable gland, Metal-clad, TECK corrugated or interlocked steel, or aluminum, Armoured, Brass, Outer sheath: 3.58-4.28", General purpose, 4" NPT, Armor range: 3.50-4.02"
TMC10402 BR - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series TMC cable gland
Catalog Number
TMC10402 BR
UPC
782274065748
Product Length/Depth
7.13 in
Product Height
5.88 in
Product Width
5.88 in
Product Weight
21.5 lb

产品规格

Cable type
Metal-clad, TECK corrugated or interlocked steel, or aluminum
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Brass
NEMA Rating
4
Gland type
Armoured
Outer sheath (min/max)
3.58-4.28"
Protection type
General purpose
Thread Size
4"
Armor (min/max)
3.50-4.02"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.