知识搜索
下载文档 () / 20
动力,因我们而不同*

TMC3-050-1-SS

Eaton Crouse-Hinds series TMC3 cable gland, 0.579" - 0.872" armor min./max., Armoured and non-armoured, Stainless steel, 0.65-1.00" outer sheath min./max., Industrial protection, 1/2" NPT

常用规格

Product Name
Eaton Crouse-Hinds series TMC3 cable gland
Catalog Number
TMC3-050-1-SS
UPC
662276888562
Product Length/Depth
3.35 in
Product Height
1.63 in
Product Width
1.63 in
Product Weight
0.99 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Protection type
Industrial
Gland type
Armoured and non-armoured
Cable type
MC
MC-HL
TECK
TC
TC-ER
TC-ER-HL
ITC
ITC-ER
ITC-HL
PLTC
PLTC-ER
ACIC
Material
Stainless steel
Thread Size
1/2"
Thread type
NPT
Armor (min/max)
0.579" - 0.872"
Cable range (min/max)
0.67" - 1.00"
Outer sheath (min/max)
0.65-1.00"

导出产品规格