Eaton Crouse-Hinds series TMC3 cable gland
TMC3-050-1

TMC3-050-1

Eaton Crouse-Hinds series TMC3 cable gland, 0.579" - 0.872" armor min./max., Armoured and non-armoured, Aluminum, 0.65-1.00" outer sheath min./max., Industrial protection, 1/2" NPT
TMC3-050-1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series TMC3 cable gland
Catalog Number
TMC3-050-1
UPC
662276888487
Product Length/Depth
3.35 in
Product Height
1.63 in
Product Width
1.63 in
Product Weight
0.33 lb

产品规格

Cable type
MC
MC-HL
TECK
TC
TC-ER
TC-ER-HL
ITC
ITC-ER
ITC-HL
PLTC
PLTC-ER
ACIC
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class II, Division 1
Class III
Material
Aluminum
NEMA Rating
4X
Cable range (min/max)
0.67" - 1.00"
Gland type
Armoured and non-armoured
Outer sheath (min/max)
0.65-1.00"
Protection type
Industrial
Thread Size
1/2"
Armor (min/max)
0.579" - 0.872"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.