知识搜索
下载文档 () / 20
动力,因我们而不同*

TMC3-075-0-NP

Eaton Crouse-Hinds series TMC3 cable gland, 0.452" - 0.660" armor min./max., Armoured and non-armoured, Nickel-plated brass, 0.50-0.78" outer sheath min./max., Industrial protection, 3/4" NPT

常用规格

Product Name
Eaton Crouse-Hinds series TMC3 cable gland
Catalog Number
TMC3-075-0-NP
UPC
662276888531
Product Length/Depth
3.33 in
Product Height
1.38 in
Product Width
1.38 in
Product Weight
0.97 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Protection type
Industrial
Gland type
Armoured and non-armoured
Cable type
MC
MC-HL
TECK
TC
TC-ER
TC-ER-HL
ITC
ITC-ER
ITC-HL
PLTC
PLTC-ER
ACIC
Material
Nickel-plated brass
Thread Size
3/4"
Thread type
NPT
Armor (min/max)
0.452" - 0.660"
Cable range (min/max)
0.55" - 0.78"
Outer sheath (min/max)
0.50-0.78"

导出产品规格