知识搜索
下载文档 () / 20
动力,因我们而不同*

TMC3-075-2-SS

Eaton Crouse-Hinds series TMC3 cable gland, 0.800" - 1.120" armor min./max., 0.850" - 1.310" cable range min./max., Armoured and non-armoured, Stainless steel, 0.850" - 1.310" outer sheath min./max., Industrial protection, 3/4" NPT

常用规格

Product Name
Eaton Crouse-Hinds series TMC3 cable gland
Catalog Number
TMC3-075-2-SS
UPC
662277130004
Product Length/Depth
4.97 in
Product Height
1.99 in
Product Width
1.99 in
Product Weight
1.8 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Protection type
Industrial
Gland type
Armoured and non-armoured
Cable type
MC
MC-HL
TECK
TC
TC-ER
TC-ER-HL
ITC
ITC-ER
ITC-HL
PLTC
PLTC-ER
ACIC
Material
Stainless steel
Thread Size
3/4"
Thread type
NPT
Armor (min/max)
0.800" - 1.120"
Cable range (min/max)
0.850" - 1.310"
Outer sheath (min/max)
0.850" - 1.310"

导出产品规格