知识搜索
下载文档 () / 20
动力,因我们而不同*

TMC3-125-1-NP

Eaton Crouse-Hinds series TMC3 cable gland, 1.100" - 1.400" armor min./max., 1.150" - 1.620" cable range min./max., Armoured and non-armoured, Nickel-plated brass, 1.150" - 1.620" outer sheath min./max., Industrial protection, 1-1/4" NPT

常用规格

Product Name
Eaton Crouse-Hinds series TMC3 cable gland
Catalog Number
TMC3-125-1-NP
UPC
662277130110
Product Length/Depth
6.03 in
Product Height
2.45 in
Product Width
2.45 in
Product Weight
3.21 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Protection type
Industrial
Gland type
Armoured and non-armoured
Cable type
MC
MC-HL
TECK
TC
TC-ER
TC-ER-HL
ITC
ITC-ER
ITC-HL
PLTC
PLTC-ER
ACIC
Material
Nickel-plated brass
Thread Size
1-1/4"
Thread type
NPT
Armor (min/max)
1.100" - 1.400"
Cable range (min/max)
1.150" - 1.620"
Outer sheath (min/max)
1.150" - 1.620"

导出产品规格