知识搜索
下载文档 () / 20
动力,因我们而不同*

TMC3-150-1

Eaton Crouse-Hinds series TMC3 cable gland, 1.280" - 1.610" armor min./max., 1.380" - 1.780" cable range min./max., Armoured and non-armoured, Aluminum, 1.380" - 1.780" outer sheath min./max., Industrial protection, 1-1/2" NPT

常用规格

Product Name
Eaton Crouse-Hinds series TMC3 cable gland
Catalog Number
TMC3-150-1
UPC
662277129978
Product Length/Depth
6.03 in
Product Height
2.75 in
Product Width
2.75 in
Product Weight
1.28 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Protection type
Industrial
Gland type
Armoured and non-armoured
Cable type
MC
MC-HL
TECK
TC
TC-ER
TC-ER-HL
ITC
ITC-ER
ITC-HL
PLTC
PLTC-ER
ACIC
Material
Aluminum
Thread Size
1-1/2"
Thread type
NPT
Armor (min/max)
1.280" - 1.610"
Cable range (min/max)
1.380" - 1.780"
Outer sheath (min/max)
1.380" - 1.780"

导出产品规格