知识搜索
下载文档 () / 20
动力,因我们而不同*

TMC7247 BR NP

Eaton Crouse-Hinds series TMC cable gland, Metal-clad, TECK corrugated or interlocked steel, or aluminum, Armoured, Nickel-plated brass, Outer sheath: 1.99-2.72", General purpose, 2-1/2" NPT, Armor range: 1.93-2.47"

常用规格

Product Name
Eaton Crouse-Hinds series TMC cable gland
Catalog Number
TMC7247 BR NP
UPC
782274171982
Product Length/Depth
6.19 in
Product Height
4 in
Product Width
4 in
Product Weight
8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
Metal-clad, TECK corrugated or interlocked steel, or aluminum
Gland type
Armoured
Material
Nickel plated brass
Thread Size
2-1/2"
Thread type
NPT
Armor (min/max)
1.93-2.47"
Outer sheath (min/max)
1.99-2.72"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。