Eaton Crouse-Hinds series TMC cable gland
TMC7247 BR

TMC7247 BR

Eaton Crouse-Hinds series TMC cable gland, Metal-clad, TECK corrugated or interlocked steel, or aluminum, Armoured, Brass, Outer sheath: 1.99-2.72", General purpose, 2-1/2" NPT, Armor range: 1.93-2.47"
TMC7247 BR - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series TMC cable gland
Catalog Number
TMC7247 BR
UPC
782274065724
Product Length/Depth
6.19 in
Product Height
4 in
Product Width
4 in
Product Weight
8.1 lb

产品规格

Cable type
Metal-clad, TECK corrugated or interlocked steel, or aluminum
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Brass
NEMA Rating
4
Gland type
Armoured
Outer sheath (min/max)
1.99-2.72"
Protection type
General purpose
Thread Size
2-1/2"
Armor (min/max)
1.93-2.47"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.