Eaton Crouse-Hinds series TMC cable gland
TMC8302 BR

TMC8302 BR

Eaton Crouse-Hinds series TMC cable gland, Metal-clad, TECK corrugated or interlocked steel, or aluminum, Armoured, Brass, Outer sheath: 2.52-3.28", General purpose, 3" NPT, Armor range: 2.45-3.02"
TMC8302 BR - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series TMC cable gland
Catalog Number
TMC8302 BR
UPC
782274065762
Product Length/Depth
6.32 in
Product Height
4.88 in
Product Width
4.88 in
Product Weight
12 lb

产品规格

Cable type
Metal-clad, TECK corrugated or interlocked steel, or aluminum
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Brass
NEMA Rating
4
Gland type
Armoured
Outer sheath (min/max)
2.52-3.28"
Protection type
General purpose
Thread Size
3"
Armor (min/max)
2.45-3.02"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.