知识搜索
下载文档 () / 20
动力,因我们而不同*

TMC9352 BR

Eaton Crouse-Hinds series TMC cable gland, Metal-clad, TECK corrugated or interlocked steel, or aluminum, Armoured, Brass, Outer sheath: 3.02-3.78", General purpose, 3-1/2" NPT, Armor range: 2.95-3.52"

常用规格

Product Name
Eaton Crouse-Hinds series TMC cable gland
Catalog Number
TMC9352 BR
UPC
782274065786
Product Length/Depth
7.01 in
Product Height
5.38 in
Product Width
5.38 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
Metal-clad, TECK corrugated or interlocked steel, or aluminum
Gland type
Armoured
Material
Brass
Thread Size
3-1/2"
Thread type
NPT
Armor (min/max)
2.95-3.52"
Outer sheath (min/max)
3.02-3.78"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。