Eaton Crouse-Hinds series TMC cable gland
TMC9352 BR

TMC9352 BR

Eaton Crouse-Hinds series TMC cable gland, Metal-clad, TECK corrugated or interlocked steel, or aluminum, Armoured, Brass, Outer sheath: 3.02-3.78", General purpose, 3-1/2" NPT, Armor range: 2.95-3.52"
TMC9352 BR - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series TMC cable gland
Catalog Number
TMC9352 BR
UPC
782274065786
Product Length/Depth
7.01 in
Product Height
5.38 in
Product Width
5.38 in
Product Weight
1 lb

产品规格

Cable type
Metal-clad, TECK corrugated or interlocked steel, or aluminum
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Brass
NEMA Rating
4
Gland type
Armoured
Outer sheath (min/max)
3.02-3.78"
Protection type
General purpose
Thread Size
3-1/2"
Armor (min/max)
2.95-3.52"
Thread type
NPT
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.