知识搜索
下载文档 () / 20
动力,因我们而不同*

TMCX050 0 BULK

Eaton Crouse-Hinds series Terminator II TMCX cable gland, Cable Range:0.45-0.70",Cable Sealing:0 (XS),Metal-cladcorrugated armoured,TECK armoured,armoured barrier and tray cable,Armoured gland, Aluminum, 1/2" NPT

常用规格

Product Name
Eaton Crouse-Hinds series Terminator II TMCX cable gland
Catalog Number
TMCX050 0 BULK
UPC
662276570399
Product Length/Depth
3.82 in
Product Height
1.44 in
Product Width
1.44 in
Product Weight
0.31 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
6P

Product specifications

Protection type
Explosion-proof
Cable type
Tray cable
Metal-clad with interlocked or continuously welded corrugated armoured
TECK armoured
Armoured barrier
Gland type
Armoured
Thread Size
1/2"
Thread type
NPT
Cable sealing range
0 (XS)
Cable range (min/max)
0.45-0.70"
Material
Aluminum

导出产品规格