知识搜索
下载文档 () / 20
动力,因我们而不同*

TMCX050 1 SS

Eaton Crouse-Hinds series Terminator II TMCX cable gland,TSC compound,Cable Range:0.49-0.90",Cable Sealing:1 (S),Metal-cladcorrugated armoured,TECK armoured,armoured barrier and tray cable,Armoured gland, Stainless steel, 1/2" NPT

常用规格

Product Name
Eaton Crouse-Hinds series Terminator II TMCX cable gland
Catalog Number
TMCX050 1 SS
UPC
662276297333
Product Length/Depth
4.05 in
Product Height
1.75 in
Product Width
1.75 in
Product Weight
1.2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
6P

Product specifications

Protection type
Explosion-proof
Cable type
Tray cable
Metal-clad with interlocked or continuously welded corrugated armoured
TECK armoured
Armoured barrier
Gland type
Armoured
Thread Size
1/2"
Thread type
NPT
Cable sealing range
1 (S)
Cable range (min/max)
0.49-0.90"
Material
Stainless steel
Barrier type
TSC Compound

导出产品规格