知识搜索
下载文档 () / 20
动力,因我们而不同*

TMCX075 1

Eaton Crouse-Hinds series Terminator II TMCX cable gland,TSC compound,Cable Range:0.49-0.90",Cable Sealing:1 (S),Metal-cladcorrugated armoured,TECK armoured,armoured barrier and tray cable,Armoured gland, Aluminum, 3/4" NPT

常用规格

Product Name
Eaton Crouse-Hinds series Terminator II TMCX cable gland
Catalog Number
TMCX075 1
UPC
662276297357
Product Length/Depth
4.05 in
Product Height
1.75 in
Product Width
1.75 in
Product Weight
0.6 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
6P
4X

Product specifications

Protection type
Explosion-proof
Cable type
Armoured barrier
TECK armoured
Metal-clad with interlocked or continuously welded corrugated armoured
Tray cable
Gland type
Armoured
Thread Size
3/4"
Thread type
NPT
Cable sealing range
1 (S)
Cable range (min/max)
0.49-0.90"
Material
Aluminum
Barrier type
TSC Compound

导出产品规格