知识搜索
下载文档 () / 20
动力,因我们而不同*

TMCX100 2 NP L

Eaton Crouse-Hinds series Terminator II TMCX cable gland,Liquid compound,Cable Range:0.87-1.39",Cable Sealing:2 (M),Metal-cladcorrugated armoured,TECK armoured,armoured barrier and tray cable,Armoured gland, Nickel-plated brass, 1" NPT

常用规格

Product Name
Eaton Crouse-Hinds series Terminator II TMCX cable gland
Catalog Number
TMCX100 2 NP L
UPC
662276303751
Product Length/Depth
4.38 in
Product Height
2.56 in
Product Width
2.56 in
Product Weight
2.75 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
6P

Product specifications

Protection type
Explosion-proof
Cable type
Tray cable
TECK armoured
Armoured barrier
Metal-clad with interlocked or continuously welded corrugated armoured
Gland type
Armoured
Thread Size
1"
Thread type
NPT
Cable sealing range
2 (M)
Cable range (min/max)
0.87-1.39"
Material
Nickel plated brass
Barrier type
Liquid Compound

导出产品规格