知识搜索
下载文档 () / 20
动力,因我们而不同*

TMCX10402 BR

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Brass, Outer Sheath:3.58-4.28", 4" NPT,Armor Range:3.50-4.02"

常用规格

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX10402 BR
UPC
782274065755
Product Length/Depth
9.94 in
Product Height
5.88 in
Product Width
5.88 in
Product Weight
11.95 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
Explosion-proof
Cable type
Tray cable
TECK armoured
Metal-clad with interlocked or continuously welded corrugated armoured
Gland type
Armoured Barrier and Non-armoured Barrier
Material
Brass
Thread Size
4"
Thread type
NPT
Armor (min/max)
3.50-4.02"
Outer sheath (min/max)
3.58-4.28"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。