知识搜索
下载文档 () / 20
动力,因我们而不同*

TMCX165 BR NP

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Nickel-plated brass, Outer Sheath:0.49-0.78", 1/2" NPT,Armor Range:0.44-0.65"

常用规格

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX165 BR NP
UPC
782274172026
Product Length/Depth
3.38 in
Product Height
1.38 in
Product Width
1.38 in
Product Weight
0.78 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
Explosion-proof
Cable type
TECK armoured
Metal-clad with interlocked or continuously welded corrugated armoured
Tray cable
Gland type
Armoured Barrier and Non-armoured Barrier
Material
Nickel plated brass
Thread Size
1/2"
Thread type
NPT
Armor (min/max)
0.44-0.65"
Outer sheath (min/max)
0.49-0.78"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。